Item # |
Item Name |
Bore Diameter |
Closure Type |
Maximum Speed |
Outside Diameter |
|---|---|---|---|---|---|
| 00094801 | N/A RBC® SJ Series 0.88 Inch (in) Bore Diameter Needle Roller Bearing | N/A 0.88 in | N/A Open | N/A 15000 rpm | N/A 1.38 in |
| 00095065 | N/A RBC® SJ Series 1.88 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.88 in | N/A Open | N/A 7100 rpm | N/A 2.44 in |
| 00095033 | N/A RBC® SJ Series 1.75 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.75 in | N/A Open | N/A 7600 rpm | N/A 2.31 in |
| 00095092 | N/A RBC® SJ Series 2 Inch (in) Bore Diameter Needle Roller Bearing | N/A 2 in | N/A Open | N/A 6700 rpm | N/A 2.56 in |
| 00095287 | N/A RBC® SJ Series 7.75 Inch (in) Bore Diameter Needle Roller Bearing | N/A 7.75 in | N/A Open | N/A 1700 rpm | N/A 9.63 in |
| 00094871 | N/A RBC® SJ Series 1.13 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.13 in | N/A Open | N/A 12000 rpm | N/A 1.63 in |
| 00095208 | N/A RBC® SJ Series 3.25 Inch (in) Bore Diameter Needle Roller Bearing | N/A 3.25 in | N/A Open | N/A 4100 rpm | N/A 4.25 in |
| 00095252 | N/A RBC® SJ Series 4.13 Inch (in) Bore Diameter Needle Roller Bearing | N/A 4.13 in | N/A Open | N/A 3200 rpm | N/A 5.13 in |
| 00094907 | N/A RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.25 in | N/A Open | N/A 11000 rpm | N/A 1.75 in |
| 00095221 | N/A RBC® SJ Series 3.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 3.5 in | N/A Open | N/A 3800 rpm | N/A 4.50 in |
| 00095204 | N/A RBC® SJ Series 3.25 Inch (in) Bore Diameter Needle Roller Bearing | N/A 3.25 in | N/A Open | N/A 4100 rpm | N/A 4.25 in |
| 00094815 | N/A RBC® SJ Series 0.88 Inch (in) Bore Diameter Needle Roller Bearing | N/A 0.88 in | N/A Double Sealed | N/A 4400 rpm | N/A 1.38 in |