Item # |
Item Name |
Bearing Width |
Bore Diameter |
Cage Material |
Outside Diameter |
|---|---|---|---|---|---|
| 00092965 | N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | N/A 30 mm | N/A 17 mm | N/A Steel | N/A 2 mm |
| 00137288 | N/A INA (Schaeffler) 14 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | N/A 18 mm | N/A 14 mm | N/A Steel | N/A 13 mm |