Item # |
Item Name |
Bearing Width |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00092821 | N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 4 mm | N/A 110 mm | N/A 145 mm | N/A |
| 00092945 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 2 mm | N/A 12 mm | N/A 26 mm | N/A |
| 00094502 | N/A INA (Schaeffler) TC Series 1-1/2 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1-1/2 in | N/A 2-3/16 in | N/A 5/64 in |
| 00085766 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 2 mm | N/A 15 mm | N/A 28 mm | N/A |
| 00093075 | N/A INA (Schaeffler) 75 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 4 mm | N/A 75 mm | N/A 100 mm | N/A |
| 00093109 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 5 mm | N/A 140 mm | N/A 180 mm | N/A |
| 00094468 | N/A INA (Schaeffler) TC Series 1/2 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1/2 in | N/A 0.9375 in | N/A 5/64 in |