Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bore Type |
Mounting Type |
|---|---|---|---|---|---|
| 02282446 | N/A NTN SPW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPW2217-215N1 | N/A 2.9375 in | N/A Round | N/A 2-Bolt Base |
| 02282447 | N/A NTN SPW Series 4.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPW2226-407N1 | N/A 4.4375 in | N/A Round | N/A 2-Bolt Base |
| 02282710 | N/A NTN SPW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2217-215FN1 | N/A 2.9375 in | N/A Round | N/A 2-Bolt Base |
| 02282711 | N/A NTN SPW Series 3.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2217-300N1 | N/A 3.0000 in | N/A Round | N/A 2-Bolt Base |
| 02300185 | N/A NTN SPW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPW2220-307N1 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
| 03502507 | N/A NTN SPAW Series 2.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2211-200N1 | N/A 2.0000 in | N/A Round | N/A 2-Bolt Base |
| 04544682 | N/A NTN SPW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2220-307FN1 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
| 04670488 | N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2215-207FN1 | N/A 2.4375 in | N/A Round | N/A 2-Bolt Base |
| 04682764 | N/A NTN SPAW Series 4.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2228-415N1 | N/A 4.9375 in | N/A Round | N/A 2-Bolt Base |
| 04724909 | N/A NTN SPAW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A CM-FSPAW2220-307N1 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
| 05951160 | N/A NTN SPAW Series 2.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPAW2211-200N1 | N/A 2.0000 in | N/A Round | N/A 2-Bolt Base |
| 06645160 | N/A NTN SPAW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A CM-SPAW2217-215N1 | N/A 2.9375 in | N/A Round | N/A 2-Bolt Base |
| 07143377 | N/A NTN SPAW Series 2.2500 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2213-204N1 | N/A 2.2500 in | N/A Round | N/A 2-Bolt Base |
| 07143379 | N/A NTN SPAW Series 3.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2217-300N1 | N/A 3.0000 in | N/A Round | N/A 2-Bolt Base |
| 07143381 | N/A NTN SPAW Series 4.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2226-407N1 | N/A 4.4375 in | N/A Round | N/A 2-Bolt Base |
| 07143382 | N/A NTN SPAW Series 5.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2228-500N1 | N/A 5.0000 in | N/A Round | N/A 2-Bolt Base |
| 07364567 | N/A NTN SPW Series 90 Millimeter (mm) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2220N1 | N/A 90 mm | N/A Round | N/A 2-Bolt Base |