COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643184 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.50 in N/A 6 in
07643185 N/A Bunting EBCB Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.2500 in N/A 450 sfpm N/A 2.50 in N/A 4.0000 in
07643186 N/A Bunting EBCB Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.2500 in N/A 450 sfpm N/A 2-5/8 in N/A 3.0000 in
07643187 N/A Bunting EBCB Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.2500 in N/A 450 sfpm N/A 2.75 in N/A 3.0000 in
07643188 N/A Bunting EBCB Series 2.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.4375 in N/A 450 sfpm N/A 3.00 in N/A 5 in
07643189 N/A Bunting EBCB Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.5000 in N/A 450 sfpm N/A 2.75 in N/A 5 in
07643190 N/A Bunting EBCB Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.5000 in N/A 450 sfpm N/A 3.00 in N/A 3.0000 in
07643191 N/A Bunting EBCB Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.5000 in N/A 450 sfpm N/A 3.00 in N/A 4.0000 in
07643192 N/A Bunting EBCB Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.5000 in N/A 450 sfpm N/A 3.00 in N/A 7 in
07643193 N/A Bunting EBCB Series 2.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.9375 in N/A 450 sfpm N/A 3.75 in N/A 7 in
07643194 N/A Bunting EBCB Series 3.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.0000 in N/A 450 sfpm N/A 3.50 in N/A 3.0000 in
07643195 N/A Bunting EBCB Series 3.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.0000 in N/A 450 sfpm N/A 3.50 in N/A 4.0000 in
07643196 N/A Bunting EBCB Series 3.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.5000 in N/A 450 sfpm N/A 4.00 in N/A 4.0000 in
07643197 N/A Bunting EBCB Series 3.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.75 in N/A 450 sfpm N/A 4.25 in N/A 5 in
07643198 N/A Bunting EBCB Series 4.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 4.0000 in N/A 450 sfpm N/A 4.50 in N/A 4.0000 in
08000690 N/A Bunting ECOP Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.7500 in
08005276 N/A Bunting ECOP Series 0.1250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.1875 in N/A 0.2500 in
08005277 N/A Bunting ECOP Series 0.1250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.1875 in N/A 0.5000 in
08005278 N/A Bunting ECOP Series 0.1250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.1250 in
08005279 N/A Bunting ECOP Series 0.1250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.2500 in
08005280 N/A Bunting ECOP Series 0.1250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
08005281 N/A Bunting ECOP Series 0.1250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.5000 in
08005282 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.2500 in
08005283 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.5000 in
08005284 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.6250 in
Unit of Measure
« 6 7 8 9 10 »