COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005285 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.7500 in
08005286 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.1875 in
08005287 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.2500 in
08005288 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3125 in
08005289 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3750 in
08005290 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.5000 in
08005291 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.6250 in
08005292 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.7500 in
08005293 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 1.0000 in
08005294 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
08005295 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
08005296 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
08005297 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
08005298 N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
08005299 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.2500 in
08005300 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3750 in
08005301 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.5000 in
08005302 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.6250 in
08005303 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.7500 in
08005304 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
08005305 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3125 in
08005306 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
08005307 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.4375 in
08005308 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
08005309 N/A Bunting ECOP Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
Unit of Measure
« 11 12 13 14 15 »