COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005335 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.3750 in
08005336 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.5000 in
08005337 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.6250 in
08005338 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.7500 in
08005339 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.8750 in
08005340 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 1.0000 in
08005341 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 1.1250 in
08005342 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 1.2500 in
08005343 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.3750 in
08005344 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.5000 in
08005345 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.6250 in
08005346 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.7500 in
08005347 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.8750 in
08005348 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
08005349 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 1.2500 in
08005350 N/A Bunting ECOP Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 1.5000 in
08005351 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.4375 in N/A 0.5000 in
08005352 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.4375 in N/A 0.6250 in
08005353 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.4375 in N/A 0.7500 in
08005354 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.4375 in N/A 1.0000 in
08005355 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.1875 in
08005356 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.2500 in
08005357 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.3125 in
08005358 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.3750 in
08005359 N/A Bunting ECOP Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.4375 in
Unit of Measure
« 11 12 13 14 15 »