COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005410 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.1250 in
08005411 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.5000 in
08005412 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.3750 in
08005413 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5000 in
08005414 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.6250 in
08005415 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.7500 in
08005416 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.8750 in
08005417 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
08005418 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.1250 in
08005419 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.2500 in
08005420 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.5000 in
08005421 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
08005422 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.6250 in
08005423 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.8750 in
08005424 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.1250 in
08005425 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
08005426 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.5000 in
08005427 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.7500 in
08005428 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 2.0000 in
08005429 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 0.5000 in
08005430 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
08005431 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 1.0000 in
08005432 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
08005433 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5000 in
08005434 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6250 in
Unit of Measure
« 16 17 18 19 20 »