COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005435 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08005436 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
08005437 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08005438 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08005439 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08005440 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08005441 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08005442 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08005443 N/A Bunting ECOP Series 0.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
08005444 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5000 in
08005445 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.6250 in
08005446 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.7500 in
08005447 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
08005448 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 1.2500 in
08005449 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 1.5000 in
08005450 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
08005451 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 0.7500 in
08005452 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
08005453 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
08005454 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 1.5000 in
08005455 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 0.5000 in
08005456 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
08005457 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 1.0000 in
08005458 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 1.2500 in
08005459 N/A Bunting ECOP Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
Unit of Measure
« 16 17 18 19 20 »