COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005460 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.3750 in
08005461 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
08005462 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.6250 in
08005463 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.7500 in
08005464 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.8750 in
08005465 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
08005466 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.1250 in
08005467 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
08005468 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.5000 in
08005469 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.5000 in
08005470 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.6250 in
08005471 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
08005472 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.8750 in
08005473 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.0000 in
08005474 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.2500 in
08005475 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
08005476 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.7500 in
08005477 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5000 in
08005478 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6250 in
08005479 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08005480 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
08005481 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08005482 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.1250 in
08005483 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08005484 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
Unit of Measure
« 16 17 18 19 20 »