Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08005485 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.7500 in |
| 08005486 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 2.0000 in |
| 08005487 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 0.6250 in |
| 08005488 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 0.7500 in |
| 08005489 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 1.0000 in |
| 08005490 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 0.5000 in |
| 08005491 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 0.6250 in |
| 08005492 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 0.7500 in |
| 08005493 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.0000 in |
| 08005494 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.2500 in |
| 08005495 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.5000 in |
| 08005496 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.7500 in |
| 08005497 | N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 2.0000 in |
| 08005498 | N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 08005499 | N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.0000 in |
| 08005500 | N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.2500 in |
| 08005501 | N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.5000 in |
| 08005502 | N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.7500 in |
| 08005503 | N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 2.0000 in |
| 08005504 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.5000 in |
| 08005505 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.5625 in |
| 08005506 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.6250 in |
| 08005507 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.6875 in |
| 08005508 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 08005509 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.8750 in |