COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005510 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08005511 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.1250 in
08005512 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08005513 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08005514 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.6250 in
08005515 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.5000 in
08005516 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.6250 in
08005517 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.7500 in
08005518 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.8750 in
08005519 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.0000 in
08005520 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.1250 in
08005521 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.2500 in
08005522 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.5000 in
08005523 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.7500 in
08005524 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 2.0000 in
08005525 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
08005526 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
08005527 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08005528 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
08005529 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08005530 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.1250 in
08005531 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
08005532 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08005533 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
08005534 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
Unit of Measure
« 16 17 18 19 20 »