Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08005535 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 2.5000 in |
| 08005536 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 0.5000 in |
| 08005537 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 0.7500 in |
| 08005538 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.0000 in |
| 08005539 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.2500 in |
| 08005540 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.5000 in |
| 08005541 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.7500 in |
| 08005542 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 2.0000 in |
| 08005543 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.25 in | N/A 0.7500 in |
| 08005544 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.0000 in |
| 08005545 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.2500 in |
| 08005546 | N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 08005547 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.3750 in |
| 08005548 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.5000 in |
| 08005549 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.6250 in |
| 08005550 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.7500 in |
| 08005551 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.8750 in |
| 08005552 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 1.0000 in |
| 08005553 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 1.2500 in |
| 08005554 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 1.5000 in |
| 08005555 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 1.7500 in |
| 08005556 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.0625 in | N/A 1.0000 in |
| 08005557 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.0625 in | N/A 1.2500 in |
| 08005558 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 0.7500 in |
| 08005559 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 0.8750 in |