COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005560 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
08005561 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.1250 in
08005562 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
08005563 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.3750 in
08005564 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
08005565 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
08005566 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
08005567 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.2500 in
08005568 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.5000 in
08005569 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
08005570 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08005571 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08005572 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08005573 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 2.0000 in
08005574 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 0.7500 in
08005575 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 1.0000 in
08005576 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 1.2500 in
08005577 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 1.5000 in
08005578 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 2.0000 in
08005579 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
08005580 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08005581 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08005582 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08005583 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.7500 in
08005584 N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 2.0000 in
Unit of Measure
« 21 22 23 24 25 »