COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005710 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
08005711 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.5000 in
08005712 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.7500 in
08005713 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.8750 in
08005714 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.0000 in
08005715 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.2500 in
08005716 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.3750 in
08005717 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
08005718 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.7500 in
08005719 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
08005720 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.2500 in
08005721 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
08005722 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
08005723 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.0000 in
08005724 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.5000 in
08005725 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.6250 in
08005726 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 1.5000 in
08005727 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.0000 in
08005728 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.5000 in
08005729 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.7500 in
08005730 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 3.0000 in
08005731 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
08005732 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
08005733 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
08005734 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
Unit of Measure
« 26 27 28 29 30 »