COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005735 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
08005736 N/A Bunting ECOP Series 1.500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 3.5000 in
08005737 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.2500 in
08005738 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.5000 in
08005739 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.7500 in
08005740 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.0000 in
08005741 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.2500 in
08005742 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.5000 in
08005743 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 3.0000 in
08005744 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
08005745 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
08005746 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
08005747 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
08005748 N/A Bunting ECOP Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
08005749 N/A Bunting ECOP Series 1.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 1.7500 in
08005750 N/A Bunting ECOP Series 1.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 2.0000 in
08005751 N/A Bunting ECOP Series 1.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 3.0000 in
08005752 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
08005753 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.2500 in
08005754 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
08005755 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.7500 in
08005756 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
08005757 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
08005758 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
08005759 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 1.5000 in
Unit of Measure
« 26 27 28 29 30 »