COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005760 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 2.0000 in
08005761 N/A Bunting ECOP Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 3.0000 in
08005762 N/A Bunting ECOP Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 2.0000 in
08005763 N/A Bunting ECOP Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 2.5000 in
08005764 N/A Bunting ECOP Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 3.0000 in
08005765 N/A Bunting ECOP Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 4.0000 in
08005766 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 0.7500 in
08005767 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.0000 in
08005768 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.5000 in
08005769 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.0000 in
08005770 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.5000 in
08005771 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 3.0000 in
08005772 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.1250 in
08005773 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.5000 in
08005774 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.7500 in
08005775 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 2.0000 in
08005776 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 2.5000 in
08005777 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 2.7500 in
08005778 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 3.0000 in
08005779 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 3.5000 in
08005780 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 4.0000 in
08005781 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 1.0000 in
08005782 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 1.5000 in
08005783 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 2.0000 in
08005784 N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 2.5000 in
Unit of Measure
« 26 27 28 29 30 »