Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08005810 | N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.50 in | N/A 2.0000 in |
| 08005811 | N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.50 in | N/A 2.5000 in |
| 08005812 | N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.50 in | N/A 3.0000 in |
| 08005813 | N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.50 in | N/A 4.0000 in |
| 08005814 | N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.5000 in | N/A 1200 sfpm | N/A 4.00 in | N/A 2.0000 in |
| 08005815 | N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.5000 in | N/A 1200 sfpm | N/A 4.00 in | N/A 3.0000 in |
| 08005816 | N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.5000 in | N/A 1200 sfpm | N/A 4.00 in | N/A 3.5000 in |
| 08005817 | N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.5000 in | N/A 1200 sfpm | N/A 4.00 in | N/A 4.0000 in |
| 08005818 | N/A Bunting ECOP Series 4 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 4.0000 in | N/A 1200 sfpm | N/A 4.50 in | N/A 4.0000 in |