COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643059 N/A Bunting EBCB Series 0.8125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8125 in N/A 450 sfpm N/A 1 in N/A 1.5000 in
07643060 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1 in N/A 1.0000 in
07643061 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1 in N/A 2.0000 in
07643062 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.0625 in N/A 1.0000 in
07643063 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.1250 in N/A 0.7500 in
07643064 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.1250 in N/A 1.0000 in
07643065 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.1250 in N/A 1.2500 in
07643066 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.1250 in N/A 1.3750 in
07643067 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.1250 in N/A 3.0000 in
07643068 N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 450 sfpm N/A 1.25 in N/A 2.0000 in
07643069 N/A Bunting EBCB Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 450 sfpm N/A 1.1250 in N/A 1.5000 in
07643070 N/A Bunting EBCB Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.9375 in N/A 450 sfpm N/A 1.25 in N/A 1.5000 in
07643071 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.1250 in N/A 1.0000 in
07643072 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.1250 in N/A 1.5000 in
07643073 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.1250 in N/A 2.5000 in
07643074 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.1875 in N/A 2.0000 in
07643075 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.1875 in N/A 2.5000 in
07643076 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 0.7500 in
07643077 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 1.0000 in
07643078 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 1.1250 in
07643079 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 1.2500 in
07643080 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 1.5000 in
07643081 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 1.7500 in
07643082 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 2.0000 in
07643083 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 2.2500 in
Unit of Measure
 1 2 3 4 5 »