COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643084 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 2.5000 in
07643085 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 3.0000 in
07643086 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 3.5000 in
07643087 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 4.0000 in
07643088 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.25 in N/A 4.5 in
07643089 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.3750 in N/A 1.0000 in
07643090 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.3750 in N/A 1.5000 in
07643091 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.3750 in N/A 2.0000 in
07643092 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.3750 in N/A 3.0000 in
07643093 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.50 in N/A 1.5000 in
07643094 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.50 in N/A 1.7500 in
07643095 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.50 in N/A 2.0000 in
07643096 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.50 in N/A 2.5000 in
07643097 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.50 in N/A 3.0000 in
07643098 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 1.50 in N/A 4.0000 in
07643099 N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 450 sfpm N/A 2.0000 in N/A 3.0000 in
07643100 N/A Bunting EBCB Series 1.0625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0625 in N/A 450 sfpm N/A 1.3750 in N/A 2.0000 in
07643101 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.25 in N/A 1.5000 in
07643102 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.25 in N/A 2.0000 in
07643103 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.3750 in N/A 1.0000 in
07643104 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.3750 in N/A 1.5000 in
07643105 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.3750 in N/A 1.7500 in
07643106 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.3750 in N/A 2.0000 in
07643107 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.50 in N/A 2.0000 in
07643108 N/A Bunting EBCB Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 450 sfpm N/A 1.50 in N/A 3.0000 in
Unit of Measure
« 6 7 8 9 10 »