COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643134 N/A Bunting EBCB Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 450 sfpm N/A 1.75 in N/A 2.2500 in
07643135 N/A Bunting EBCB Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 450 sfpm N/A 1.75 in N/A 3.0000 in
07643136 N/A Bunting EBCB Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 450 sfpm N/A 1.9375 in N/A 3.0000 in
07643137 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.6250 in N/A 2.0000 in
07643138 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 1.0000 in
07643139 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 1.2500 in
07643140 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 1.5000 in
07643141 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 1.7500 in
07643142 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 2.0000 in
07643143 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 2.2500 in
07643144 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 2.5000 in
07643145 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 3.0000 in
07643146 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.75 in N/A 3.5000 in
07643147 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.8750 in N/A 1.5000 in
07643148 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.8750 in N/A 2.0000 in
07643149 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.8750 in N/A 3.0000 in
07643150 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 1.8750 in N/A 3.5000 in
07643151 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 2.0000 in N/A 2.0000 in
07643152 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 2.0000 in N/A 2.5000 in
07643153 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 2.0000 in N/A 3.0000 in
07643154 N/A Bunting EBCB Series 1.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.5000 in N/A 450 sfpm N/A 2.0000 in N/A 4.0000 in
07643155 N/A Bunting EBCB Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 450 sfpm N/A 1.8750 in N/A 2.2500 in
07643156 N/A Bunting EBCB Series 1.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.6250 in N/A 450 sfpm N/A 1.8750 in N/A 3.0000 in
07643157 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.0000 in N/A 1.5000 in
07643158 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.0000 in N/A 2.0000 in
Unit of Measure
« 6 7 8 9 10 »