COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643159 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.0000 in N/A 2.2500 in
07643160 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.0000 in N/A 3.0000 in
07643161 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.0000 in N/A 4.0000 in
07643162 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.1250 in N/A 3.2500 in
07643163 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.2500 in N/A 1.7500 in
07643164 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.2500 in N/A 2.0000 in
07643165 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.2500 in N/A 2.5000 in
07643166 N/A Bunting EBCB Series 1.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.7500 in N/A 450 sfpm N/A 2.2500 in N/A 3.0000 in
07643167 N/A Bunting EBCB Series 1.875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.875 in N/A 450 sfpm N/A 2.1250 in N/A 2.5000 in
07643168 N/A Bunting EBCB Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 450 sfpm N/A 2-3/16 in N/A 2.0000 in
07643169 N/A Bunting EBCB Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 450 sfpm N/A 2.4375 in N/A 5 in
07643170 N/A Bunting EBCB Series 1.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.9375 in N/A 450 sfpm N/A 2.50 in N/A 3.0000 in
07643171 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.2500 in N/A 2.0000 in
07643172 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.2500 in N/A 3.0000 in
07643173 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.2500 in N/A 3.5000 in
07643174 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.2500 in N/A 5 in
07643175 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.3750 in N/A 1.5000 in
07643176 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.3750 in N/A 2.5000 in
07643177 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.3750 in N/A 3.0000 in
07643178 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.3750 in N/A 4.0000 in
07643179 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.50 in N/A 2.0000 in
07643180 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.50 in N/A 2.5000 in
07643181 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.50 in N/A 3.0000 in
07643182 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.50 in N/A 3.5000 in
07643183 N/A Bunting EBCB Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 2.0000 in N/A 450 sfpm N/A 2.50 in N/A 4.0000 in
Unit of Measure
« 6 7 8 9 10 »