COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005485 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.7500 in
08005486 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 2.0000 in
08005487 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 0.6250 in
08005488 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 0.7500 in
08005489 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 1.0000 in
08005490 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
08005491 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
08005492 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08005493 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08005494 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
08005495 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08005496 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
08005497 N/A Bunting ECOP Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
08005498 N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08005499 N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08005500 N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08005501 N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08005502 N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.7500 in
08005503 N/A Bunting ECOP Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 2.0000 in
08005504 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5000 in
08005505 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5625 in
08005506 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6250 in
08005507 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6875 in
08005508 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08005509 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
Unit of Measure
« 16 17 18 19 20 »