COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07642984 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.6250 in N/A 1.0000 in
07642985 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.6250 in N/A 1.2500 in
07642986 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.6250 in N/A 1.5000 in
07642987 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.6250 in N/A 2.0000 in
07642988 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.75 in N/A 1.0000 in
07642989 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 0.6250 in
07642990 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 0.7500 in
07642991 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 0.8750 in
07642992 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 1.0000 in
07642993 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 1.2500 in
07642994 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 1.3750 in
07642995 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 1.5000 in
07642996 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 1.7500 in
07642997 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 2.0000 in
07642998 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6250 in N/A 2.2500 in
07642999 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6875 in N/A 0.7500 in
07643000 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6875 in N/A 1.0000 in
07643001 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.6875 in N/A 1.5000 in
07643002 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.75 in N/A 0.7500 in
07643003 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.75 in N/A 1.0000 in
07643004 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.75 in N/A 1.2500 in
07643005 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.75 in N/A 1.5000 in
07643006 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.75 in N/A 2.0000 in
07643007 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.75 in N/A 2.5000 in
07643008 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.8750 in N/A 1.2500 in
Unit of Measure
 1 2 3 4 5 »