COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005535 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.5000 in
08005536 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 0.5000 in
08005537 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
08005538 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
08005539 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
08005540 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
08005541 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
08005542 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
08005543 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
08005544 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08005545 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08005546 N/A Bunting ECOP Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08005547 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.3750 in
08005548 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
08005549 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
08005550 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08005551 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
08005552 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08005553 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
08005554 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08005555 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
08005556 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.0625 in N/A 1.0000 in
08005557 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.0625 in N/A 1.2500 in
08005558 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
08005559 N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 0.8750 in
Unit of Measure
« 21 22 23 24 25 »