Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08005560 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.0000 in |
| 08005561 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.1250 in |
| 08005562 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.2500 in |
| 08005563 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.3750 in |
| 08005564 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.5000 in |
| 08005565 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.7500 in |
| 08005566 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 2.0000 in |
| 08005567 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 2.2500 in |
| 08005568 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 2.5000 in |
| 08005569 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.25 in | N/A 0.7500 in |
| 08005570 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.0000 in |
| 08005571 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.2500 in |
| 08005572 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 08005573 | N/A Bunting ECOP Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.25 in | N/A 2.0000 in |
| 08005574 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.1875 in | N/A 0.7500 in |
| 08005575 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.1875 in | N/A 1.0000 in |
| 08005576 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.1875 in | N/A 1.2500 in |
| 08005577 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.1875 in | N/A 1.5000 in |
| 08005578 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.1875 in | N/A 2.0000 in |
| 08005579 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.25 in | N/A 0.7500 in |
| 08005580 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.0000 in |
| 08005581 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.2500 in |
| 08005582 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 08005583 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.7500 in |
| 08005584 | N/A Bunting ECOP Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.25 in | N/A 2.0000 in |