COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005610 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 1.5000 in
08005611 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 1.7500 in
08005612 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 2.0000 in
08005613 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 2.5000 in
08005614 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 3.0000 in
08005615 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.0000 in
08005616 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.2500 in
08005617 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.5000 in
08005618 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.7500 in
08005619 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 2.0000 in
08005620 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 2.5000 in
08005621 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08005622 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08005623 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08005624 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
08005625 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
08005626 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08005627 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 3.0000 in
08005628 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08005629 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08005630 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08005631 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.0000 in
08005632 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.2500 in
08005633 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.5000 in
08005634 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.7500 in
Unit of Measure
« 21 22 23 24 25 »