COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005635 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 2.0000 in
08005636 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 0.5000 in
08005637 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 0.7500 in
08005638 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.0000 in
08005639 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.2500 in
08005640 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.5000 in
08005641 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.7500 in
08005642 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 2.0000 in
08005643 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 2.5000 in
08005644 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 3.0000 in
08005645 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08005646 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
08005647 N/A Bunting ECOP Series 1.1251 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08005648 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 1.2500 in
08005649 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 1.5000 in
08005650 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 2.0000 in
08005651 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 2.5000 in
08005652 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 3.0000 in
08005653 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08005654 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08005655 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08005656 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
08005657 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
08005658 N/A Bunting ECOP Series 1.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08005659 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.5000 in
Unit of Measure
« 21 22 23 24 25 »