COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005660 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.7500 in
08005661 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.8750 in
08005662 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08005663 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.1250 in
08005664 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08005665 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.3750 in
08005666 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08005667 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
08005668 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.8750 in
08005669 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
08005670 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 2.2500 in
08005671 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08005672 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 3.0000 in
08005673 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.0000 in
08005674 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.2500 in
08005675 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08005676 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.7500 in
08005677 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08005678 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
08005679 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
08005680 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 1.7500 in
08005681 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
08005682 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
08005683 N/A Bunting ECOP Series 1.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
08005684 N/A Bunting ECOP Series 1.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 1.2500 in
Unit of Measure
« 26 27 28 29 30 »