COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08005685 N/A Bunting ECOP Series 1.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08005686 N/A Bunting ECOP Series 1.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08005687 N/A Bunting ECOP Series 1.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
08005688 N/A Bunting ECOP Series 1.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
08005689 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.0000 in
08005690 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.1250 in
08005691 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.2500 in
08005692 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08005693 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08005694 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
08005695 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
08005696 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 1.0000 in
08005697 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
08005698 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
08005699 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
08005700 N/A Bunting ECOP Series 1.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
08005701 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.6250 in N/A 1.0000 in
08005702 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08005703 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08005704 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.0000 in
08005705 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.2500 in
08005706 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
08005707 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.7500 in
08005708 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
08005709 N/A Bunting ECOP Series 1.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
Unit of Measure
« 26 27 28 29 30 »