Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08005785 | N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 3.0000 in |
| 08005786 | N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 3.5000 in |
| 08005787 | N/A Bunting ECOP Series 2.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 4.0000 in |
| 08005788 | N/A Bunting ECOP Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 2.0000 in |
| 08005789 | N/A Bunting ECOP Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 2.5000 in |
| 08005790 | N/A Bunting ECOP Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 3.0000 in |
| 08005791 | N/A Bunting ECOP Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.0000 in |
| 08005792 | N/A Bunting ECOP Series 2.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 08005793 | N/A Bunting ECOP Series 2.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.0000 in |
| 08005794 | N/A Bunting ECOP Series 2.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.5000 in |
| 08005795 | N/A Bunting ECOP Series 2.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 08005796 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.0000 in |
| 08005797 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 08005798 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.75 in | N/A 4.0000 in |
| 08005799 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.8750 in | N/A 2.2500 in |
| 08005800 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.8750 in | N/A 2.5000 in |
| 08005801 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.8750 in | N/A 3.0000 in |
| 08005802 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 3.00 in | N/A 2.0000 in |
| 08005803 | N/A Bunting ECOP Series 2.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 3.00 in | N/A 3.0000 in |
| 08005804 | N/A Bunting ECOP Series 2.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 3.00 in | N/A 4.0000 in |
| 08005805 | N/A Bunting ECOP Series 2.75 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.7500 in | N/A 1200 sfpm | N/A 3.25 in | N/A 2.0000 in |
| 08005806 | N/A Bunting ECOP Series 2.75 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.7500 in | N/A 1200 sfpm | N/A 3.25 in | N/A 3.0000 in |
| 08005807 | N/A Bunting ECOP Series 2.75 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 2.7500 in | N/A 1200 sfpm | N/A 3.25 in | N/A 4.0000 in |
| 08005808 | N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.25 in | N/A 2.0000 in |
| 08005809 | N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.25 in | N/A 3.0000 in |