Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 07643059 | N/A Bunting EBCB Series 0.8125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8125 in | N/A 450 sfpm | N/A 1 in | N/A 1.5000 in |
| 07643060 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1 in | N/A 1.0000 in |
| 07643061 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1 in | N/A 2.0000 in |
| 07643062 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.0625 in | N/A 1.0000 in |
| 07643063 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.1250 in | N/A 0.7500 in |
| 07643064 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.1250 in | N/A 1.0000 in |
| 07643065 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.1250 in | N/A 1.2500 in |
| 07643066 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.1250 in | N/A 1.3750 in |
| 07643067 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.1250 in | N/A 3.0000 in |
| 07643068 | N/A Bunting EBCB Series 0.8750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.8750 in | N/A 450 sfpm | N/A 1.25 in | N/A 2.0000 in |
| 07643069 | N/A Bunting EBCB Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 450 sfpm | N/A 1.1250 in | N/A 1.5000 in |
| 07643070 | N/A Bunting EBCB Series 0.9375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.9375 in | N/A 450 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 07643071 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.1250 in | N/A 1.0000 in |
| 07643072 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.1250 in | N/A 1.5000 in |
| 07643073 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.1250 in | N/A 2.5000 in |
| 07643074 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.1875 in | N/A 2.0000 in |
| 07643075 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.1875 in | N/A 2.5000 in |
| 07643076 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 0.7500 in |
| 07643077 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 1.0000 in |
| 07643078 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 1.1250 in |
| 07643079 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 1.2500 in |
| 07643080 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 07643081 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 1.7500 in |
| 07643082 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 2.0000 in |
| 07643083 | N/A Bunting EBCB Series 1.0000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 1.0000 in | N/A 450 sfpm | N/A 1.25 in | N/A 2.2500 in |