Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 08005883 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.8750 in | N/A 1/16 in | N/A 0.5000 in |
| 08005884 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.8750 in | N/A 1/16 in | N/A 0.7500 in |
| 08005885 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.8750 in | N/A 1/16 in | N/A 1.0000 in |
| 08005886 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3750 in | N/A 0.8750 in | N/A 1/16 in | N/A 1.2500 in |
| 08005887 | N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing | N/A 0.4375 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.5000 in |
| 08005888 | N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing | N/A 0.4375 in | N/A 0.6875 in | N/A 1/16 in | N/A 0.7500 in |
| 08005889 | N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing | N/A 0.4375 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.7500 in |
| 08005890 | N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing | N/A 0.4375 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.2500 in |
| 08005891 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.3125 in |
| 08005892 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.5000 in |
| 08005893 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.6250 in |
| 08005894 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.7500 in |
| 08005895 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.0000 in |
| 08005896 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.2500 in |
| 08005897 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 1.5000 in |
| 08005898 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.3125 in |
| 08005899 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.5000 in |
| 08005900 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.8750 in | N/A 1/8 in | N/A 0.7500 in |
| 08005901 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 0.5000 in |
| 08005902 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 0.6250 in |
| 08005903 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 0.7500 in |
| 08005904 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 1.0000 in |
| 08005905 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 1 in | N/A 1/8 in | N/A 1.2500 in |
| 08005906 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.6250 in |
| 08005907 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/8 in | N/A 0.7500 in |