COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08005883 N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.5000 in
08005884 N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.7500 in
08005885 N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 1.0000 in
08005886 N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 1.2500 in
08005887 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
08005888 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
08005889 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
08005890 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
08005891 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.3125 in
08005892 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.5000 in
08005893 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.6250 in
08005894 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
08005895 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 1.0000 in
08005896 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
08005897 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 1.5000 in
08005898 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.3125 in
08005899 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.5000 in
08005900 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
08005901 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.5000 in
08005902 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.6250 in
08005903 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.7500 in
08005904 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.0000 in
08005905 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.2500 in
08005906 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.6250 in
08005907 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.7500 in
Unit of Measure
1 2 3 4