COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006105 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
08006106 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.7500 in
08006107 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.8750 in
08006108 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.1250 in
08006109 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
08006110 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.5000 in
08006111 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.7500 in
08006112 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 2.0000 in
08006113 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 0.5000 in
08006114 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
08006115 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 1.0000 in
08006116 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
08006117 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5000 in
08006118 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6250 in
08006119 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08006120 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
08006121 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08006122 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08006123 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08006124 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08006125 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08006126 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08006127 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
08006128 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5000 in
08006129 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.6250 in
Unit of Measure
« 6 7 8 9 10 »