Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 07850672 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.7500 in |
| 08005956 | N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.1875 in | Overall Length N/A 0.2500 in |
| 08005957 | N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.1875 in | Overall Length N/A 0.5000 in |
| 08005958 | N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.1250 in |
| 08005959 | N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.2500 in |
| 08005960 | N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.3750 in |
| 08005961 | N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.5000 in |
| 08005962 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.2500 in |
| 08005963 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.3750 in |
| 08005964 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.5000 in |
| 08005965 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.6250 in |
| 08005966 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.2500 in | Overall Length N/A 0.7500 in |
| 08005967 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.1875 in |
| 08005968 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.2500 in |
| 08005969 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.3125 in |
| 08005970 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.3750 in |
| 08005971 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.5000 in |
| 08005972 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.6250 in |
| 08005973 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.7500 in |
| 08005974 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 1.0000 in |
| 08005975 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.2500 in |
| 08005976 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.3750 in |
| 08005977 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.5000 in |
| 08005978 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.6250 in |
| 08005979 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.7500 in |