COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006130 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.7500 in
08006131 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
08006132 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 1.2500 in
08006133 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 1.5000 in
08006134 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
08006135 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 0.7500 in
08006136 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
08006137 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
08006138 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.75 in N/A 1.5000 in
08006139 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 0.5000 in
08006140 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
08006141 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 1.0000 in
08006142 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 1.2500 in
08006143 N/A Bunting EXEP Series 0.5625 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
08006144 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.3750 in
08006145 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
08006146 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.6250 in
08006147 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.7500 in
08006148 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.8750 in
08006149 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
08006150 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.1250 in
08006151 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
08006152 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.5000 in
08006153 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.5000 in
08006154 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.6250 in
Unit of Measure
« 6 7 8 9 10 »