COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00009007 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1750 in N/A 1/8 in N/A 1.1250 in
00009011 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1875 in N/A 5/32 in N/A 1.5000 in
00009015 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.4375 in N/A 1/8 in N/A 0.6250 in
00009017 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.7500 in
00009020 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 1.0000 in
00009027 N/A Bunting FF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.5000 in N/A 1/8 in N/A 1.5000 in
00009029 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 5/32 in N/A 2.0000 in
00009033 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.250 in N/A 3/16 in N/A 0.5000 in
00009038 N/A Bunting FF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.250 in N/A 1/8 in N/A 1.0000 in
00009040 N/A Bunting FFB Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.250 in N/A 5/32 in N/A 1.2500 in
00009045 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.5000 in N/A 1/8 in N/A 0.7500 in
00009048 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.5000 in N/A 1/8 in N/A 1.0000 in
00009053 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.5000 in N/A 1/8 in N/A 1.2500 in
00009058 N/A Bunting FFB Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.3750 in N/A 5/32 in N/A 1.5000 in
00009062 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.5000 in N/A 1/8 in N/A 1.7500 in
00009068 N/A Bunting FFB Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 3/16 in N/A 0.7500 in
00009072 N/A Bunting FFB Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 3/16 in N/A 1.0000 in
00009087 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 0.7500 in
00009090 N/A Bunting FFB Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.0000 in
00009094 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.5000 in
00009097 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.7500 in N/A 3/16 in N/A 1.7500 in
00009101 N/A Bunting EF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.0000 in
00009104 N/A Bunting FF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.6875 in N/A 1/8 in N/A 1.2500 in
00009114 N/A Bunting EF Series 1.6250 Inch (in) Bore Diameter Flanged Bearing N/A 1.6250 in N/A 2.2500 in N/A 3/16 in N/A 2.0000 in
00009119 N/A Bunting EF Series 1.7500 Inch (in) Bore Diameter Flanged Bearing N/A 1.7500 in N/A 3.0000 in N/A 1/4 in N/A 2.5000 in
Unit of Measure
 1 2 3 4 5 »