Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 08004800 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 22 mm | N/A 2.0 mm | N/A 12 mm |
| 08004801 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 22 mm | N/A 2.0 mm | N/A 14 mm |
| 08004802 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 22 mm | N/A 2.0 mm | N/A 18 mm |
| 08004803 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 22 mm | N/A 2.0 mm | N/A 22 mm |
| 08004804 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 26 mm | N/A 3.0 mm | N/A 12 mm |
| 08004805 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 26 mm | N/A 3.0 mm | N/A 14 mm |
| 08004806 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 26 mm | N/A 3.0 mm | N/A 18 mm |
| 08004807 | N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 14 mm | N/A 26 mm | N/A 3.0 mm | N/A 22 mm |
| 08004808 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 23 mm | N/A 2.0 mm | N/A 12 mm |
| 08004809 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 23 mm | N/A 2.0 mm | N/A 20 mm |
| 08004810 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 23 mm | N/A 2.0 mm | N/A 25 mm |
| 08004811 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 27 mm | N/A 3.0 mm | N/A 12 mm |
| 08004812 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 27 mm | N/A 3.0 mm | N/A 16 mm |
| 08004813 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 27 mm | N/A 3.0 mm | N/A 20 mm |
| 08004814 | N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 15 mm | N/A 27 mm | N/A 3.0 mm | N/A 25 mm |
| 08004815 | N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 16 mm | N/A 24 mm | N/A 2.0 mm | N/A 25 mm |
| 08004816 | N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 16 mm | N/A 28 mm | N/A 3.0 mm | N/A 12 mm |
| 08004817 | N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 16 mm | N/A 28 mm | N/A 3.0 mm | N/A 20 mm |
| 08004818 | N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 16 mm | N/A 28 mm | N/A 3.0 mm | N/A 25 mm |
| 08004819 | N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 18 mm | N/A 26 mm | N/A 2.0 mm | N/A 18 mm |
| 08004820 | N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 18 mm | N/A 26 mm | N/A 2.0 mm | N/A 22 mm |
| 08004821 | N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 18 mm | N/A 26 mm | N/A 2.0 mm | N/A 25 mm |
| 08004822 | N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 18 mm | N/A 30 mm | N/A 3.0 mm | N/A 12 mm |
| 08004823 | N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 18 mm | N/A 30 mm | N/A 3.0 mm | N/A 18 mm |
| 08004824 | N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | N/A 18 mm | N/A 30 mm | N/A 3.0 mm | N/A 22 mm |