COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08004825 N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 30 mm N/A 3.0 mm N/A 25 mm
08004826 N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 12 mm
08004827 N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 16 mm
08004828 N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 20 mm
08004829 N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 25 mm
08004830 N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 32 mm N/A 3.0 mm N/A 25 mm
08004831 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 16 mm
08004832 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 18 mm
08004833 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 22 mm
08004834 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 25 mm
08004835 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 34 mm N/A 3.0 mm N/A 16 mm
08004836 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 34 mm N/A 3.0 mm N/A 20 mm
08004837 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 18 mm
08004838 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 22 mm
08004839 N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 25 mm
08004840 N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 20 mm
08004841 N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 30 mm
08004842 N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 20 mm
08004843 N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 30 mm
08004844 N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 40 mm N/A 4.0 mm N/A 20 mm
08004845 N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 40 mm N/A 4.0 mm N/A 25 mm
08004846 N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 40 mm N/A 4.0 mm N/A 32 mm
08004847 N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 44 mm N/A 4.0 mm N/A 25 mm
08004848 N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 44 mm N/A 4.0 mm N/A 32 mm
08004849 N/A Bunting CFM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 30 mm N/A 46 mm N/A 4.0 mm N/A 20 mm
Unit of Measure
1 2 3 4 5