COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08004850 N/A Bunting CFM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 30 mm N/A 46 mm N/A 4.0 mm N/A 25 mm
08004851 N/A Bunting CFM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 32 mm N/A 46 mm N/A 4.0 mm N/A 20 mm
08004852 N/A Bunting CFM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 32 mm N/A 46 mm N/A 4.0 mm N/A 25 mm
08004853 N/A Bunting CFM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 32 mm N/A 46 mm N/A 4.0 mm N/A 32 mm
08004854 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 25 mm
08004855 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 30 mm
08004856 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 35 mm
08004857 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 40 mm
08004858 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 25 mm
08004859 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 30 mm
08004860 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 35 mm
08004861 N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 40 mm
08004862 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 25 mm
08004863 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 28 mm
08004864 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 32 mm
08004865 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 45 mm
08004866 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 65 mm N/A 5.0 mm N/A 28 mm
08004867 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 65 mm N/A 5.0 mm N/A 35 mm
08004868 N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 65 mm N/A 5.0 mm N/A 45 mm
08004869 N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 62 mm N/A 3.0 mm N/A 25 mm
08004870 N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 62 mm N/A 3.0 mm N/A 40 mm
08004871 N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 62 mm N/A 3.0 mm N/A 50 mm
08004872 N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 70 mm N/A 5.0 mm N/A 32 mm
08004873 N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 70 mm N/A 5.0 mm N/A 40 mm
08004874 N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 70 mm N/A 5.0 mm N/A 50 mm
Unit of Measure
1 2 3 4 5