COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

08004875 N/A Bunting CFM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 60 mm N/A 80 mm N/A 5.0 mm N/A 60 mm
Unit of Measure
1 2 3 4 5