COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

04079827 N/A Bunting AAM Series 5 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 5 mm N/A 1200 sfpm N/A 8 mm N/A 10 mm
04202590 N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5625 in N/A 1200 sfpm N/A 0.6875 in N/A 0.6250 in
04226797 N/A Bunting AAM Series 16 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 16 mm N/A 1200 sfpm N/A 20 mm N/A 20 mm
04237140 N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 25 mm N/A 1200 sfpm N/A 30 mm N/A 20 mm
04267539 N/A Bunting AAM Series 22 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 22 mm N/A 1200 sfpm N/A 28 mm N/A 28 mm
04280918 N/A Bunting CBM Series 70 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 70 mm N/A 750 sfpm N/A 80 mm N/A 90 mm
04283028 N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 25 mm N/A 1200 sfpm N/A 32 mm N/A 20 mm
04291169 N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 18 mm N/A 20 mm
04304985 N/A Bunting AAM Series 30 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 30 mm N/A 1200 sfpm N/A 38 mm N/A 25 mm
04304986 N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 40 mm N/A 1200 sfpm N/A 46 mm N/A 50 mm
04314426 N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 10 mm N/A 1200 sfpm N/A 16 mm N/A 10 mm
04341284 N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 8 mm N/A 1200 sfpm N/A 12 mm N/A 12 mm
04359278 N/A Bunting AAM Series 50 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 50 mm N/A 1200 sfpm N/A 60 mm N/A 50 mm
04372282 N/A Bunting AAM Series 30 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 30 mm N/A 1200 sfpm N/A 40 mm N/A 25 mm
04375651 N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 25 mm N/A 20 mm
04416704 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
04420521 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
04496937 N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 24 mm N/A 25 mm
04523512 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
04546866 N/A Bunting AAM Series 14 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 14 mm N/A 1200 sfpm N/A 18 mm N/A 14 mm
04546867 N/A Bunting AAM Series 14 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 14 mm N/A 1200 sfpm N/A 18 mm N/A 22 mm
04639726 N/A Bunting AAM Series 22 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 22 mm N/A 1200 sfpm N/A 27 mm N/A 18 mm
04642766 N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 6 mm N/A 1200 sfpm N/A 10 mm N/A 6 mm
04671117 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6875 in
04677331 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
Unit of Measure
« 26 27 28 29 30 »