Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 04677332 | N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.75 in | N/A 0.5000 in |
| 04679313 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 20 mm | N/A 1200 sfpm | N/A 24 mm | N/A 20 mm |
| 04679593 | N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 40 mm | N/A 1200 sfpm | N/A 50 mm | N/A 40 mm |
| 04697764 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 20 mm | N/A 1200 sfpm | N/A 26 mm | N/A 30 mm |
| 04732744 | N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 32 mm | N/A 1200 sfpm | N/A 40 mm | N/A 25 mm |
| 04732745 | N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 40 mm | N/A 1200 sfpm | N/A 46 mm | N/A 25 mm |
| 04744569 | N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 10 mm | N/A 1200 sfpm | N/A 16 mm | N/A 16 mm |
| 04762741 | N/A Bunting AAM Series 9 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 9 mm | N/A 1200 sfpm | N/A 14 mm | N/A 10 mm |
| 04767339 | N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 45 mm | N/A 1200 sfpm | N/A 55 mm | N/A 45 mm |
| 04779128 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 16 mm | N/A 12 mm |
| 04779130 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 16 mm | N/A 16 mm |
| 04798672 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 6 mm | N/A 1200 sfpm | N/A 10 mm | N/A 10 mm |
| 04809617 | N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 8 mm | N/A 1200 sfpm | N/A 14 mm | N/A 14 mm |
| 04855101 | N/A Bunting ECOP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.6875 in | N/A 1200 sfpm | N/A 2-3/16 in | N/A 4.0000 in |
| 04862668 | N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.1250 in | N/A 1200 sfpm | N/A 1.3750 in | N/A 1.5000 in |
| 04923487 | N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 32 mm | N/A 1200 sfpm | N/A 40 mm | N/A 20 mm |
| 04925976 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.0000 in |
| 05043450 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 15 mm | N/A 20 mm |
| 05065827 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 6 mm | N/A 1200 sfpm | N/A 12 mm | N/A 6 mm |
| 05074876 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 05154765 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 20 mm | N/A 1200 sfpm | N/A 25 mm | N/A 16 mm |
| 05160021 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 6 mm | N/A 1200 sfpm | N/A 8 mm | N/A 10 mm |
| 05167052 | N/A Bunting AAM Series 16 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 16 mm | N/A 1200 sfpm | N/A 20 mm | N/A 16 mm |
| 05221704 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 1.1250 in |
| 05221760 | N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 2.2500 in |