COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 31 32 33 34 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

01450558 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 0.8125 in
01476190 N/A Bunting AA Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
01476191 N/A Bunting AA Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.4375 in
01478340 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.5000 in
08004636 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 0.8750 in N/A 0.5000 in
08004637 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 0.8750 in N/A 0.7500 in
08004638 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 0.8750 in N/A 1.0000 in
08004639 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 0.9375 in N/A 0.5000 in
08004640 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1 in N/A 0.5000 in
08004641 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1 in N/A 0.7500 in
08004642 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1 in N/A 1.0000 in
08004643 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1 in N/A 1.2500 in
08004644 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1 in N/A 1.5000 in
08004645 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1 in N/A 2.0000 in
08004646 N/A Bunting BBEP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 35 sfpm N/A 1.1250 in N/A 0.7500 in
08004647 N/A Bunting BBEP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 35 sfpm N/A 1 in N/A 0.6250 in
08004648 N/A Bunting BBEP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 35 sfpm N/A 1 in N/A 1.0000 in
08004649 N/A Bunting BBEP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 35 sfpm N/A 1.1250 in N/A 1.5000 in
08004650 N/A Bunting BBEP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 35 sfpm N/A 1.25 in N/A 1.0000 in
08004651 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.1250 in N/A 1.5000 in
08004652 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.25 in N/A 0.7500 in
08004653 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.25 in N/A 1.0000 in
08004654 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.25 in N/A 1.2500 in
08004655 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.25 in N/A 1.5000 in
08004656 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.25 in N/A 2.5000 in
Unit of Measure
« 31 32 33 34