Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Nominal Overall Length |
Outside Diameter |
|---|---|---|---|---|---|
| 00009159 | N/A Bunting EW Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A 1/16 in | N/A 1 in |
| 00009164 | N/A Bunting EW Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1 in |
| 00009170 | N/A Bunting EW Series 0.5625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5625 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.25 in |
| 00009175 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A 1/16 in | N/A 1 in |
| 00009181 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1 in |
| 00009187 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A 3/32 in | N/A 1.1875 in |
| 00009191 | N/A Bunting TT Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A | N/A 1.25 in |
| 00009196 | N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.7500 in | N/A 1200 sfpm | N/A 1/16 in | N/A 1.25 in |
| 00009201 | N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.7500 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.25 in |
| 00009206 | N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.7500 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.3750 in |
| 00009212 | N/A Bunting EW Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.7500 in | N/A 1200 sfpm | N/A 3/32 in | N/A 1.5625 in |
| 00009218 | N/A Bunting TT Series 0.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.7500 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.75 in |
| 00009224 | N/A Bunting EW Series 0.8750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.8750 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.50 in |
| 00009234 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.50 in |
| 00009239 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.6250 in |
| 00009245 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.0000 in |
| 00009251 | N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.6875 in |
| 00009256 | N/A Bunting EW Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.0000 in |
| 00009261 | N/A Bunting EW Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.5000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.50 in |
| 00009266 | N/A Bunting EW Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.5000 in | N/A 1200 sfpm | N/A 3/16 in | N/A 3.50 in |
| 00009271 | N/A Bunting TT Series 1.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.7500 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2-5/8 in |
| 00009276 | N/A Bunting EW Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.0000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 3.00 in |
| 00009281 | N/A Bunting EW Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.0000 in | N/A 1200 sfpm | N/A 1/4 in | N/A 3.00 in |
| 01598434 | N/A Bunting EW Series 0.8750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.8750 in | N/A 1200 sfpm | N/A | N/A 1.50 in |
| 01628483 | N/A Bunting EW Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A | N/A 1 in |