COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00015100 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 5.0000 in
00015107 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 2.5000 in
00015114 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 3.0000 in
00015121 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 4.0000 in
00015128 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 3.0000 in
00015135 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 3.2500 in
00015142 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.3750 in N/A 4.0000 in
00015149 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.3750 in N/A 5.0000 in
00015156 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.3750 in N/A 3.0000 in
00015163 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.3750 in N/A 4.0000 in
00015170 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 5.2500 in
00015177 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 2.0000 in
00015184 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 3.0000 in
00015191 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 4.0000 in
00015198 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 3.0000 in
00015205 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 4.5000 in
00015212 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 3.5000 in
00015219 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.50 in N/A 4.0000 in
00015226 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2-5/8 in N/A 5.0000 in
00015233 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.75 in N/A 5.5000 in
00015240 N/A Bunting CB Series 2.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1250 in N/A 750 sfpm N/A 2.50 in N/A 6.2500 in
00015247 N/A Bunting CB Series 2.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1250 in N/A 750 sfpm N/A 2.50 in N/A 3.0000 in
00015254 N/A Bunting CB Series 2.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1250 in N/A 750 sfpm N/A 2-5/8 in N/A 4.0000 in
00015261 N/A Bunting CB Series 2.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1250 in N/A 750 sfpm N/A 2-5/8 in N/A 5.5000 in
00015268 N/A Bunting CB Series 2.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1250 in N/A 750 sfpm N/A 2-5/8 in N/A 3.0000 in
Unit of Measure
« 26 27 28 29 30 »