COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 

Item #

Item Name

Inside Diameter

Maximum V Value

Outside Diameter

Thickness

08005845 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 0.1250 in
08005846 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 1.6250 in N/A 0.0625 in
08005847 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 1.6250 in N/A 0.1250 in
08005848 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 1.6250 in N/A 0.2500 in
08005849 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 2.0000 in N/A 0.1250 in
08005850 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 2.0000 in N/A 0.1875 in
08005851 N/A Bunting ECOW Series 1.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.2500 in N/A 1200 sfpm N/A 1.6875 in N/A 0.1250 in
08005852 N/A Bunting ECOW Series 1.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.2500 in N/A 1200 sfpm N/A 2.0000 in N/A 0.0625 in
08005853 N/A Bunting ECOW Series 1.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.2500 in N/A 1200 sfpm N/A 2.0000 in N/A 0.1250 in
08005854 N/A Bunting ECOW Series 1.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.5000 in N/A 1200 sfpm N/A 2.50 in N/A 0.1250 in
08005855 N/A Bunting ECOW Series 1.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.5000 in N/A 1200 sfpm N/A 3.50 in N/A 0.1875 in
08005856 N/A Bunting ECOW Series 1.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.7500 in N/A 1200 sfpm N/A 2-5/8 in N/A 0.1250 in
08005857 N/A Bunting ECOW Series 2.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 2.0000 in N/A 1200 sfpm N/A 3.00 in N/A 0.2500 in
Unit of Measure
1 2