Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 00032241 | N/A Bunting NT Series 0.1875 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.1875 in | N/A 360 sfpm | N/A 0.6250 in | N/A 0.1250 in |
| 00032242 | N/A Bunting NT Series 0.1875 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.1875 in | N/A 360 sfpm | N/A 0.6875 in | N/A 0.0625 in |
| 00032245 | N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.2500 in | N/A 360 sfpm | N/A 0.6250 in | N/A 0.0625 in |
| 00032246 | N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.2500 in | N/A 360 sfpm | N/A 0.6250 in | N/A 0.0938 in |
| 00032247 | N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.2500 in | N/A 360 sfpm | N/A 0.6875 in | N/A 0.2500 in |
| 00032248 | N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.2500 in | N/A 360 sfpm | N/A 0.8125 in | N/A 0.0625 in |
| 00032249 | N/A Bunting NT Series 0.3125 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3125 in | N/A 360 sfpm | N/A 0.6250 in | N/A 0.0625 in |
| 00032250 | N/A Bunting NT Series 0.3125 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3125 in | N/A 360 sfpm | N/A 0.75 in | N/A 0.0938 in |
| 00032251 | N/A Bunting NT Series 0.3750 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3750 in | N/A 360 sfpm | N/A 0.75 in | N/A 0.0625 in |
| 00032252 | N/A Bunting NT Series 0.3750 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3750 in | N/A 360 sfpm | N/A 0.75 in | N/A 0.0938 in |
| 00032253 | N/A Bunting NT Series 0.3750 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3750 in | N/A 360 sfpm | N/A 0.75 in | N/A 0.1250 in |
| 00032254 | N/A Bunting NT Series 0.3750 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3750 in | N/A 360 sfpm | N/A 0.8750 in | N/A 0.0625 in |
| 00032255 | N/A Bunting NT Series 0.3750 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3750 in | N/A 360 sfpm | N/A 1.0625 in | N/A 0.2500 in |
| 00032256 | N/A Bunting NT Series 0.3750 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.3750 in | N/A 360 sfpm | N/A 1.25 in | N/A 0.0625 in |
| 00032257 | N/A Bunting NT Series 0.4375 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.4375 in | N/A 360 sfpm | N/A 0.75 in | N/A 0.0625 in |
| 00032258 | N/A Bunting NT Series 0.4375 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.4375 in | N/A 360 sfpm | N/A 0.8750 in | N/A 0.0938 in |
| 00032259 | N/A Bunting NT Series 0.4375 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.4375 in | N/A 360 sfpm | N/A 0.9375 in | N/A 0.0625 in |
| 00032260 | N/A Bunting NT Series 0.4375 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.4375 in | N/A 360 sfpm | N/A 1.0625 in | N/A 0.2500 in |
| 00032261 | N/A Bunting NT Series 0.5000 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5000 in | N/A 360 sfpm | N/A 0.75 in | N/A 0.0625 in |
| 00032262 | N/A Bunting NT Series 0.5000 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5000 in | N/A 360 sfpm | N/A 0.8125 in | N/A 0.0625 in |
| 00032263 | N/A Bunting NT Series 0.5000 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5000 in | N/A 360 sfpm | N/A 0.8750 in | N/A 0.0625 in |
| 00032264 | N/A Bunting NT Series 0.5000 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5000 in | N/A 360 sfpm | N/A 1 in | N/A 0.0625 in |
| 00032265 | N/A Bunting NT Series 0.5000 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5000 in | N/A 360 sfpm | N/A 1 in | N/A 0.0938 in |
| 00032266 | N/A Bunting NT Series 0.5000 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5000 in | N/A 360 sfpm | N/A 1 in | N/A 0.1250 in |
| 00032267 | N/A Bunting NT Series 0.5625 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.5625 in | N/A 360 sfpm | N/A 0.8125 in | N/A 0.0625 in |