COMPANY HEADER
Print Back
Bunting Plain Sleeve Thrust Washers
Unit of Measure
1 2 

Item #

Item Name

Inside Diameter

Maximum V Value

Outside Diameter

Thickness

00032238 N/A Bunting NT Series 0.1250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.1250 in N/A 360 sfpm N/A 0.3750 in N/A 0.0625 in
00032243 N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.2500 in N/A 360 sfpm N/A 0.4375 in N/A 0.0625 in
00032244 N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.2500 in N/A 360 sfpm N/A 0.50 in N/A 0.0625 in
08004677 N/A Bunting BBTW Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.2500 in N/A 35 sfpm N/A 0.6250 in N/A 0.0625 in
08004678 N/A Bunting BBTW Series 0.3750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.3750 in N/A 35 sfpm N/A 0.75 in N/A 0.0625 in
08004679 N/A Bunting BBTW Series 0.3750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.3750 in N/A 35 sfpm N/A 0.75 in N/A 0.1250 in
08004680 N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.5000 in N/A 35 sfpm N/A 0.75 in N/A 0.0625 in
08004681 N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.5000 in N/A 35 sfpm N/A 1 in N/A 0.0625 in
08004682 N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.5000 in N/A 35 sfpm N/A 1 in N/A 0.0938 in
08004683 N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.5000 in N/A 35 sfpm N/A 1 in N/A 0.1250 in
08004684 N/A Bunting BBTW Series 0.5625 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.5625 in N/A 35 sfpm N/A 1.25 in N/A 0.0625 in
08004685 N/A Bunting BBTW Series 0.5625 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.5625 in N/A 35 sfpm N/A 1.25 in N/A 0.1250 in
08004686 N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.6250 in N/A 35 sfpm N/A 1 in N/A 0.0625 in
08004687 N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.6250 in N/A 35 sfpm N/A 1 in N/A 0.1250 in
08004688 N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.6250 in N/A 35 sfpm N/A 1.25 in N/A 0.0625 in
08004689 N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.7500 in N/A 35 sfpm N/A 1.25 in N/A 0.0625 in
08004690 N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.7500 in N/A 35 sfpm N/A 1.25 in N/A 0.1250 in
08004691 N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.7500 in N/A 35 sfpm N/A 1.3750 in N/A 0.1250 in
08004692 N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.7500 in N/A 35 sfpm N/A 1.5625 in N/A 0.0938 in
08004693 N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.7500 in N/A 35 sfpm N/A 1.75 in N/A 0.1250 in
08004694 N/A Bunting BBTW Series 0.8750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.8750 in N/A 35 sfpm N/A 1.50 in N/A 0.0625 in
08004695 N/A Bunting BBTW Series 0.8750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 0.8750 in N/A 35 sfpm N/A 1.50 in N/A 0.1250 in
08004696 N/A Bunting BBTW Series 1.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 1.0000 in N/A 35 sfpm N/A 1.50 in N/A 0.0625 in
08004697 N/A Bunting BBTW Series 1.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 1.0000 in N/A 35 sfpm N/A 1.50 in N/A 0.1250 in
08004698 N/A Bunting BBTW Series 1.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer N/A 1.0000 in N/A 35 sfpm N/A 2.0000 in N/A 0.1250 in
Unit of Measure
1 2